??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
Soft polyurethane wheels RE.F2-160-SSL-WH
HELP_VARIABLE
Company
Elesa
Description
RE.F2-WH - ELESA-Soft polyurethane wheels
Bill of material
Soft polyurethane wheels RE.F2-160-SSL-WH
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d4
DIM03
l1
mm
DIM04
l2
mm
DIM05
l3
50 mm
DIM06
H
mm
DIM07
B
135 mm
DIM08
L
110 mm
DIM09
s
mm
DIM10
b1
105 mm
DIM11
b3
mm
DIM12
R
mm
DIM13
Rolling resistance
N
DIM14
Dynamic carrying capacity
N
WEIGHT
Weight
g
Preview and CAD generation
File format
Previews - 3D