Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 1
VQ1100-11
Company
SMC Corporation
Description
VQ1000_VALVE - Valve/For Manifold Mounting
Bill of material
VQ1100-11
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
SEAL
Seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard
(B) High-speed response type
(K) High-pressure type (1.0 MPa)
(N) Standard + Negative common
(R) Standard + External pilot
(BN) High-speed response type + Negative common
(BR) High-speed response type + External pilot
(KN) High-pressure type (1.0 MPa) + Negative common
(KR) High-pressure type (1.0 MPa) + External pilot
(NR) Standard + Negative common + External pilot
(BNR) High-speed response type + Negative common + External pilot
(KNR) High-pressure type (1.0 MPa) + Negative common + External pilot
VOLTAGE
Coil voltage
(1) AC100V (50/60 Hz)
(2) AC200V (50/60 Hz)
(3) AC110V (50/60 Hz)
(4) AC220V (50/60 Hz)
(5) DC24V
(6) DC12V
SUPPRESSOR
Light/surge voltage suppressor
(-) Yes
(E) None
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(D) Slide locking type (Manual)
CE
CE/UKCA-compliant
N/A
Preview and CAD generation
File format
Previews - 3D