??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
KQ2H01-M5A
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
KQ2H (Inch) - Male Connector (Gasket Seal)
Nomenclature
KQ2H01-M5A
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
M5x0.8
MATERIAL
Thread material/Surface treatment
MODEL
Model
H
Width across flats
mm
D
mm
L
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g
Generation
File format
Aperçu - 3D