Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 1
Vibration dampers with flange AVG-75-30
Company
Elesa
Description
AVG - ELESA-Flange mounts
Bill of material
Vibration dampers with flange AVG-75-30
CODE
Code
480181
DESCRIPTION
Description
AVG-75-30
DIM01
B
80
mm
DIM02
L
150
mm
DIM03
H
75
mm
DIM04
d
M16
mm
DIM05
d1
15
mm
DIM06
h1
16
mm
DIM07
h2
10
mm
DIM08
f
120
mm
DIM09
Min. load
700
N
DIM10
Max. load
2700
N
DIM11
Min. Deflection
3
mm
DIM12
Max. Deflection
6.5
mm
DIM13
Shore
30
A
WEIGHT
Weight
650
g
Preview and CAD generation
File format
Previews - 3D