??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 10
Stainless Steel Threaded plug GN 742.5-26-G1/2-A-1
HELP_VARIABLE
Company
Ganter
Description
GN 742.5 A - Stainless Steel Threaded plugs, Coding 1 without vent drilling, Type A with DIN drain symbol
Bill of material
Stainless Steel Threaded plug GN 742.5-26-G1/2-A-1
PARTNUMBER
GANTER PARTNUMBER
D1
mm
D2
Screw threads
D3
Vent drilling
2 mm
D4
Screw threads
M5
L1
mm
L2
mm
T
8 mm
S
mm
E
~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181575
ROHS
YES
INFOGANTER
Product details
Product details
Generation
File format
Aperçu - 3D