??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 6
Pull-down clamp GN 9190-12-M12-P-L
HELP_VARIABLE
Company
Ganter
Description
GN 9190 - Pull-down clamps with spiral tension lever, Type P, with prism clamping jaw
Bill of material
Pull-down clamp GN 9190-12-M12-P-L
PARTNUMBER
GANTER PARTNUMBER
A
Slot width
mm
D1
KEN
Coding
ROT
Rotation
°
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L3
mm
S
Clamping stroke
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES
INFOGANTER
Product details
Product details
Generation
File format
Previews - 3D