??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
Handles with monostable electrical switch M.2000/180-SWM-1NC+1NO-RGY-C
HELP_VARIABLE
Company
Elesa
Description
M.2000-SWM-C - ELESA-Handles with monostable electrical switch
Bill of material
Handles with monostable electrical switch M.2000/180-SWM-1NC+1NO-RGY-C
CODE
Code
DESCRIPTION
Description
DIM01
L
212.5 mm
DIM02
f±1
180 mm
DIM03
d
M6
DIM04
f1
29 mm
DIM05
h
70 mm
DIM06
h1
65 mm
DIM07
B
24 mm
DIM08
b1
35 mm
DIM09
l1
113 mm
DIM10
l2
20 mm
DIM11
p
12 mm
DIM12
F1
700 N
DIM13
F2
2000 N
DIM14
F1
7 J
DIM15
F2
6 J
WEIGHT
Weight
256 g
Preview and CAD generation
File format
Previews - 3D