??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 36
Stainless Steel Cam Roller Linear Guide Rail GN 2492-30-2480-40-XL
HELP_VARIABLE
Company
Ganter
Description
GN 2492 - Stainless Steel Cam Roller Linear Guide Rails for Stainless Steel Linear Guide Rail Systems, Type XL, Fixed bearing guide rail with elongated holes
Bill of material
Stainless Steel Cam Roller Linear Guide Rail GN 2492-30-2480-40-XL
PARTNUMBER
GANTER PARTNUMBER
GN 2492-30-2480-40-XL
H1NENN
Nominal size
30
mm
H1IST
Actual size
29.5
mm
L
+2/-4
2480
mm
M1
+1/-2
40 mm
B1
15
mm
B2
20.5
mm
B3
10.0
mm
D1
6.4
mm
D2
M5
K
2 mm
M2
80 mm
S
2.5
mm
WEIGHT
Weight
2.2000
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOGANTER
Product details
Product details
Preview and CAD generation
File format
Previews - 3D