Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 1
Clamping levers with eccentrical cam GN 927.2-82-M6-20-B-Z(1)
Company
Elesa
Description
GN 927.2-B (d2-l2) - ELESA-Clamping levers with eccentrical cam
Bill of material
Clamping levers with eccentrical cam GN 927.2-82-M6-20-B-Z(1)
CODE
Code
GN.67132
DESCRIPTION
Description
GN 927.2-82-M6-20-B-Z
POS
Position
closed
open
DIM01
l1
82
mm
DIM02
l2
20
mm
DIM03
d2
M 6
DIM04
l3
19.5
mm
DIM05
h
1.0
mm
DIM06
d3
20
mm
DIM07
d5
22.5
mm
DIM08
b
20
mm
WEIGHT
Weight
130
g
Preview and CAD generation
File format
Previews - 3D