??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 54
Clamping levers with eccentrical cam GN 927.2-82-M6-20-A-Z(1)
HELP_VARIABLE
Company
Elesa
Description
GN 927.2-A (d2-l2) - ELESA-Clamping levers with eccentrical cam
Bill of material
Clamping levers with eccentrical cam GN 927.2-82-M6-20-A-Z(1)
CODE
Code
GN.67131
DESCRIPTION
Description
GN 927.2-82-M6-20-A-Z
POS
Position
DIM01
l1
82
mm
DIM02
l2
20
mm
DIM03
d2
M 6
mm
DIM04
l3
19.5
mm
DIM05
l4
3.0
mm
DIM06
h
1.0
mm
DIM07
d3
20
mm
DIM08
d4
25
mm
DIM09
b
20
mm
WEIGHT
Weight
137
g
Preview and CAD generation
File format
Previews - 3D