??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 8
Clamping levers with eccentrical cam GN 927.2-63-M6-A-Z(0)
HELP_VARIABLE
Company
Elesa
Description
GN 927.2-A (d1) - ELESA-Clamping levers with eccentrical cam
Bill of material
Clamping levers with eccentrical cam GN 927.2-63-M6-A-Z(0)
CODE
Code
GN.67091
DESCRIPTION
Description
GN 927.2-63-M6-A-Z
POS
Position
mm
DIM01
d1
M 6
DIM01X
6.000
DIM02
l1
63
mm
DIM03
l3
16.3
mm
DIM04
l4
2.5
mm
DIM05
l5
3.0
mm
DIM06
h
0.75
mm
DIM07
d3
16
mm
DIM08
d4
19
DIM09
t
10
mm
DIM10
b
16
mm
WEIGHT
Weight
65
g
Preview and CAD generation
File format
Previews - 3D