??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 10
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-EB-SW
HELP_VARIABLE
Company
Ganter
Description
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type EB, Corner clamp with securing pin
Bill of material
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-EB-SW
PARTNUMBER
GANTER PARTNUMBER
GN 939-ZD-60-8-EB-SW
L1
60 mm
S
8
mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
D2
8.4 mm
H1
15.5 mm
M1
34 mm
SW
Torx
T30 mm
OB
Finish
Black, textured finish
WEIGHT
Weight
0.2780
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOGANTER
Product details
Product details
Preview and CAD generation
File format
Previews - 3D