??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 4
Adjustable handles ERZ.63 SST-M6-VD
HELP_VARIABLE
Company
Elesa
Description
ERZ-SST-VD (B) - ELESA-Adjustable handles
Bill of material
Adjustable handles ERZ.63 SST-M6-VD
CODE
Code
193135
DESCRIPTION
Description
ERZ.63 SST-M6-VD
DIM01
R
63
mm
DIM02
d
M6
DIM03
L
72.5
mm
DIM04
D
19.0
mm
DIM05
H
38.5
mm
DIM06
H1
42.0
mm
DIM07
h
10
mm
DIM08
h1
31
mm
DIM09
h2
3.5
mm
DIM10
h3
30
mm
DIM11
d1
13.5
mm
DIM12
l1
13.5
mm
DIM13
Teeth no.
24
WEIGHT
Weight
36
g
Preview and CAD generation
File format
Previews - 3D