??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 9
Mould-on polyurethane wheels RE.G5-82x90-RSL
HELP_VARIABLE
Company
Elesa
Description
RE.G5 - Mould-on polyurethane wheels
Bill of material
Mould-on polyurethane wheels RE.G5-82x90-RSL
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d
20 mm
DIM03
d3
47 mm
DIM04
l3
mm
DIM05
l5
14 mm
DIM06
Static load
N
DIM07
Rolling resistance
N
DIM08
Dynamic carrying capacity
N
WEIGHT
Weight
g
Создание
File format
Предпросмотр - 3D