??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 9
Mould-on polyurethane wheels RE.F4-125-SSL-WH
HELP_VARIABLE
Company
Elesa
Description
RE.F4-H - Mould-on polyurethane wheels
Bill of material
Mould-on polyurethane wheels RE.F4-125-SSL-WH
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d4
DIM03
l1
mm
DIM04
l2
mm
DIM05
l3
50 mm
DIM06
H
mm
DIM07
B
135 mm
DIM08
L
110 mm
DIM09
s
DIM10
b1
105 mm
DIM11
b3
mm
DIM12
R
mm
DIM13
Rolling resistance
N
DIM14
Dynamic carrying capacity
mm
WEIGHT
Weight
g
CAD- und Vorschaugenerierung
File format
Voransicht - 3D