??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
Spur Gears ZCP-1.25-35
HELP_VARIABLE
Company
Elesa
Description
ZCP-1.25 - ELESA-Spur Gears
Bill of material
Spur Gears ZCP-1.25-35
CODE
Code
DESCRIPTION
Description
DIM01
Module M
1.2
DIM02
No. of teeth Z
DIM03
Dp
mm
DIM04
D
mm
DIM05
L
19 mm
DIM06
d
mm
DIM07
d1
mm
DIM08
d2
DIM09
l1
10 mm
DIM10
Max. torgue
Ncm
WEIGHT
Weight
g
Preview and CAD generation
File format
Previews - 3D