??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
Hinges CFMW.70-AE-V0-SH-6-C33 (0)
HELP_VARIABLE
Company
Elesa
Description
CFMW-AE-V0 - Hinges
Bill of material
Hinges CFMW.70-AE-V0-SH-6-C33 (0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
mm
DIM02
B
60 mm
DIM03
f ±0.25
mm
DIM04
f1 ±0.25
42 mm
DIM05
H
25 mm
DIM06
h1
15 mm
DIM07
h2
15 mm
DIM08
d
mm
DIM09
d3
6.5 mm
DIM10
d4
12 mm
DIM11
C
5 Nm
WEIGHT
Weight
g
Generation
File format
Previews - 3D