??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
Hinges CFMQ.60-AE-V0-45-SH-6(0)
HELP_VARIABLE
Company
Elesa
Description
CFMQ-AE-V0 - ELESA-Hinges
Bill of material
Hinges CFMQ.60-AE-V0-45-SH-6(0)
CODE
Code
149041
DESCRIPTION
Description
CFMQ.60-AE-V0-45-SH-6
ROT
Rotation
°
DIM01
L
60 mm
DIM02
B
70 mm
DIM03
f±0.4
34 mm
DIM04
f1 ±0.25
45 mm
DIM05
H
14.5 mm
DIM06
h1
8 mm
DIM07
h2
8 mm
DIM08
b1
26 mm
DIM09
d
8 mm
DIM10
d3
6.5 mm
DIM11
d4
12.5 mm
DIM12
C
5 Nm
WEIGHT
Weight
62 g
Preview and CAD generation
File format
Previews - 3D